The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 530 mm |
D - External diameter | 780 mm |
B - Bearing/Inner ring width | 185 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 704 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 306 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4850 kN |
C0 - Static load | 9350 kN |
Cu - Fatigue limit load | 710 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 2.97 |
Y1 - Lower axial load coefficient | 3.03 |
Y2 - Upper axial load coefficient | 4.52 |
N lim - Oil lubrication limit speed | 490 tr/min |
N lim - Grease lubrication limit speed | 380 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 558 mm |
Da max - Max shoulder diameter OR | 752 mm |
ra max - Max shaft & housing fillet radius | 5 mm |