The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 630 mm |
D - External diameter | 920 mm |
B - Bearing/Inner ring width | 212 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 834 mm |
rs - Min fillet radius | 7,5 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Radial clearance class | CN |
Mass | 481 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 6550 kN |
C0 - Static load | 13000 kN |
Cu - Fatigue limit load | 950 kN |
e - Coefficient | 0.22 |
Y0 - Static axial load coefficient | 3.07 |
Y1 - Lower axial load coefficient | 3.14 |
Y2 - Upper axial load coefficient | 4.67 |
N lim - Oil lubrication limit speed | 400 tr/min |
N lim - Grease lubrication limit speed | 310 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 666 mm |
Da max - Max shoulder diameter OR | 884 mm |
ra max - Max shaft & housing fillet radius | 6 mm |