Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 50 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 40 mm |
d1 - External diameter inner ring | 65,6 mm |
D1 - Inner diameter outer ring | 91,8 mm |
rs - Min fillet radius | 2 mm |
Associated sleeve reference | H2310 |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 1,65 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 64,6 kN |
C0 - Static load | 20,2 kN |
Cu - Fatigue limit load | 0,92 kN |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 1.54 |
Y1 - Lower axial load coefficient | 1.47 |
Y2 - Upper axial load coefficient | 2.27 |
Nref - Reference thermal speed | 7400 tr/min |
Nlim - Mechanical Limit Speed | 8500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 4,717 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,283 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,393 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,289 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 59 mm |
da max - Max shoulder diameter IR | 64 mm |
db - Min diameter for Sleeve | 56 mm |
Ce - Min length fro Sleeve | 5 mm |
Da max - Max shoulder diameter OR | 101 mm |
ra max - Max shaft & housing fillet radius | 2 mm |