Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 55 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 43 mm |
d1 - External diameter inner ring | 71,5 mm |
D1 - Inner diameter outer ring | 100,4 mm |
rs - Min fillet radius | 2 mm |
Associated sleeve reference | H2311 |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 2,26 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 75,2 kN |
C0 - Static load | 24 kN |
Cu - Fatigue limit load | 1,09 kN |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 1.58 |
Y1 - Lower axial load coefficient | 1.51 |
Y2 - Upper axial load coefficient | 2.33 |
N ref - Reference thermal speed | 6900 tr/min |
N lim - Mechanical Limit Speed | 7800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 4,721 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 7,279 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 4,315 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 2,158 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,393 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 64 mm |
da max - Max shoulder diameter IR | 69 mm |
db - Min diameter for Sleeve | 61 mm |
Ce - Min length fro Sleeve | 6 mm |
Da max - Max shoulder diameter OR | 111 mm |
ra max - Max shaft & housing fillet radius | 2 mm |