Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 60 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 46 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 2,58 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 88,5 kN |
C0 - Static load | 28,3 kN |
Cu - Fatigue limit load | 1,2 kN |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 1.6 |
Y1 - Lower axial load coefficient | 1.6 |
Y2 - Upper axial load coefficient | 2.4 |
N lim - Oil lubrication limit speed | 5300 tr/min |
N lim - Grease lubrication limit speed | 4300 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 71 mm |
Da max - Max shoulder diameter OR | 119 mm |
ra max - Max shaft & housing fillet radius | 2 mm |