
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN | 
| d - Internal diameter | 150 mm | 
| D - External diameter | 250 mm | 
| B - Bearing/Inner ring width | 80 mm | 
| d2 - External diameter inner ring | 171,9 mm | 
| D1 - Inner diameter outer ring | 222,4 mm | 
| rs - Min fillet radius | 2,1 mm | 
| Number of lubrication holes | 3 | 
| b - Groove width | 12,63 mm | 
| k - Hole diameter | 6 mm | 
| Associated sleeve reference | H3130 | 
| Radial clearance class | C3 | 
| Mass | 15,72 kg | 
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1060 kN | 
| C0 - Static load | 1350 kN | 
| Cu - Fatigue limit load | 133 kN | 
| e - Coefficient | 0.29 | 
| Y0 - Static axial load coefficient | 2.3 | 
| Y1 - Lower axial load coefficient | 2.35 | 
| Y2 - Upper axial load coefficient | 3.5 | 
| N ref - Reference thermal speed | 2000 tr/min | 
| N lim - Mechanical Limit Speed | 2600 tr/min | 
| Tmin - Min operating temperature | -40 °C | 
| Tmax - Max operating temperature | 200 °C | 
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 162 mm | 
| db - Min diameter for Sleeve | 160 mm | 
| Ce - Min length fro Sleeve | 8 mm | 
| Da max - Max shoulder diameter OR | 238 mm | 
| ra max - Max shaft & housing fillet radius | 2 mm |