
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 180 mm |
| D - External diameter | 300 mm |
| B - Bearing/Inner ring width | 96 mm |
| d2 - External diameter inner ring | 206 mm |
| D1 - Inner diameter outer ring | 266,8 mm |
| rs - Min fillet radius | 3 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 14,85 mm |
| k - Hole diameter | 7 mm |
| Associated sleeve reference | H3136 |
| Radial clearance class | CN |
| Mass | 27,21 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1490 kN |
| C0 - Static load | 1960 kN |
| Cu - Fatigue limit load | 183 kN |
| e - Coefficient | 0.29 |
| Y0 - Static axial load coefficient | 2.26 |
| Y1 - Lower axial load coefficient | 2.32 |
| Y2 - Upper axial load coefficient | 3.45 |
| N ref - Reference thermal speed | 1600 tr/min |
| N lim - Mechanical Limit Speed | 2100 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 194 mm |
| db - Min diameter for Sleeve | 191 mm |
| Ce - Min length fro Sleeve | 8 mm |
| Da max - Max shoulder diameter OR | 286 mm |
| ra max - Max shaft & housing fillet radius | 2,5 mm |