Self-aligning ball bearing, pressed steel cage, tapered bore, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 65 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 48 mm |
rs - Min fillet radius | 2,1 mm |
Associated sleeve reference | H2313X |
Radial clearance class | C3 |
Precision class | P0 |
Mass | 3,2 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 97 kN |
C0 - Static load | 32,5 kN |
Cu - Fatigue limit load | 1,4 kN |
e - Coefficient | 0.39 |
Y0 - Static axial load coefficient | 1.7 |
Y1 - Lower axial load coefficient | 1.6 |
Y2 - Upper axial load coefficient | 2.5 |
Nlim - Oil lubrication limit speed | 4800 tr/min |
Nlim - Grease lubrication limit speed | 3800 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 76 mm |
da max - Max shoulder diameter IR | 84 mm |
db - Min diameter for Sleeve | 72 mm |
Ce - Min length fro Sleeve | 5 mm |
Da max - Max shoulder diameter OR | 129 mm |
ra max - Max shaft & housing fillet radius | 2 mm |