Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 70 mm |
D - External diameter | 150 mm |
B - Bearing/Inner ring width | 51 mm |
d1 - External diameter inner ring | 91,8 mm |
D1 - Inner diameter outer ring | 126,6 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 4,17 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 109 kN |
C0 - Static load | 37,6 kN |
Cu - Fatigue limit load | 1,63 kN |
e - Coefficient | 0.38 |
Y0 - Static axial load coefficient | 1.76 |
Y1 - Lower axial load coefficient | 1.68 |
Y2 - Upper axial load coefficient | 2.6 |
Nref - Reference thermal speed | 5800 tr/min |
Nlim - Mechanical Limit Speed | 6100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 5,181 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,819 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,399 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,583 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 81 mm |
Da max - Max shoulder diameter OR | 139 mm |
ra max - Max shaft & housing fillet radius | 2 mm |