Self-aligning ball bearing, pressed steel cage, open
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 75 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 55 mm |
d1 - External diameter inner ring | 100,7 mm |
D1 - Inner diameter outer ring | 135,1 mm |
rs - Min fillet radius | 2,1 mm |
Radial clearance class | CN |
Precision class | P0 |
Mass | 4,7 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 120 kN |
C0 - Static load | 42,9 kN |
Cu - Fatigue limit load | 1,8 kN |
e - Coefficient | 0.38 |
Y0 - Static axial load coefficient | 1.73 |
Y1 - Lower axial load coefficient | 1.66 |
Y2 - Upper axial load coefficient | 2.56 |
Nref - Reference thermal speed | 5600 tr/min |
Nlim - Mechanical Limit Speed | 5700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 5,181 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 7,819 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,399 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 4,58 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 86 mm |
Da max - Max shoulder diameter OR | 149 mm |
ra max - Max shaft & housing fillet radius | 2 mm |