
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 160 mm |
B - Bearing/Inner ring width | 52,4 mm |
d2 - External diameter inner ring | 104,3 mm |
D1 - Inner diameter outer ring | 141 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 8,86 mm |
k - Hole diameter | 4 mm |
Associated sleeve reference | H2318 |
Radial clearance class | C4 |
Mass | 4,21 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 467 kN |
C0 - Static load | 513 kN |
Cu - Fatigue limit load | 58,3 kN |
e - Coefficient | 0.3 |
Y0 - Static axial load coefficient | 2.2 |
Y1 - Lower axial load coefficient | 2.25 |
Y2 - Upper axial load coefficient | 3.34 |
N ref - Reference thermal speed | 2900 tr/min |
N lim - Mechanical Limit Speed | 3700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,621 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,379 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,249 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,125 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,423 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 101 mm |
db - Min diameter for Sleeve | 100 mm |
Ce - Min length fro Sleeve | 18 mm |
Da max - Max shoulder diameter OR | 149 mm |
ra max - Max shaft & housing fillet radius | 2 mm |