
Spherical roller bearing, one-piece machined cage, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 170 mm |
D - External diameter | 310 mm |
B - Bearing/Inner ring width | 110 mm |
D1 - Inner diameter outer ring | 271,2 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 16,35 mm |
k - Hole diameter | 8 mm |
Associated sleeve reference | H2334 |
Radial clearance class | CN |
Mass | 34,64 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1700 kN |
C0 - Static load | 2070 kN |
Cu - Fatigue limit load | 193 kN |
e - Coefficient | 0.33 |
Y0 - Static axial load coefficient | 1.98 |
Y1 - Lower axial load coefficient | 2.03 |
Y2 - Upper axial load coefficient | 3.02 |
N ref - Reference thermal speed | 1300 tr/min |
N lim - Mechanical Limit Speed | 1900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 7,593 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,407 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,094 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,047 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,422 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 187 mm |
db - Min diameter for Sleeve | 185 mm |
Ce - Min length fro Sleeve | 18 mm |
Da max - Max shoulder diameter OR | 293 mm |
ra max - Max shaft & housing fillet radius | 3 mm |