
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 190 mm |
| D - External diameter | 340 mm |
| B - Bearing/Inner ring width | 120 mm |
| D1 - Inner diameter outer ring | 298,1 mm |
| rs - Min fillet radius | 4 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 17,53 mm |
| k - Hole diameter | 8 mm |
| Radial clearance class | CN |
| Mass | 46 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 1990 kN |
| C0 - Static load | 2480 kN |
| Cu - Fatigue limit load | 225 kN |
| e - Coefficient | 0.33 |
| Y0 - Static axial load coefficient | 1.98 |
| Y1 - Lower axial load coefficient | 2.03 |
| Y2 - Upper axial load coefficient | 3.02 |
| N ref - Reference thermal speed | 1200 tr/min |
| N lim - Mechanical Limit Speed | 1800 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 207 mm |
| Da max - Max shoulder diameter OR | 323 mm |
| ra max - Max shaft & housing fillet radius | 3 mm |