
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | NTN |
| d - Internal diameter | 220 mm |
| D - External diameter | 400 mm |
| B - Bearing/Inner ring width | 144 mm |
| D1 - Inner diameter outer ring | 348,5 mm |
| rs - Min fillet radius | 4 mm |
| Number of lubrication holes | 3 |
| b - Groove width | 20,02 mm |
| k - Hole diameter | 10 mm |
| Associated sleeve reference | H2344H |
| Radial clearance class | CN |
| Mass | 74,8 kg |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load | 2890 kN |
| C0 - Static load | 3830 kN |
| Cu - Fatigue limit load | 330 kN |
| e - Coefficient | 0.34 |
| Y0 - Static axial load coefficient | 1.96 |
| Y1 - Lower axial load coefficient | 2 |
| Y2 - Upper axial load coefficient | 2.98 |
| N ref - Reference thermal speed | 850 tr/min |
| N lim - Mechanical Limit Speed | 1500 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | |
|---|---|
| da min - Min shoulder diameter IR | 237 mm |
| db - Min diameter for Sleeve | 236 mm |
| Ce - Min length fro Sleeve | 10 mm |
| Da max - Max shoulder diameter OR | 383 mm |
| ra max - Max shaft & housing fillet radius | 3 mm |