
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 260 mm |
D - External diameter | 480 mm |
B - Bearing/Inner ring width | 174 mm |
D1 - Inner diameter outer ring | 414,1 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 140,6 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3940 kN |
C0 - Static load | 5340 kN |
Cu - Fatigue limit load | 437 kN |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 1.88 |
Y1 - Lower axial load coefficient | 1.92 |
Y2 - Upper axial load coefficient | 2.86 |
N ref - Reference thermal speed | 690 tr/min |
N lim - Mechanical Limit Speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 8,086 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,915 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,395 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,198 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,426 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 280 mm |
Da max - Max shoulder diameter OR | 460 mm |
ra max - Max shaft & housing fillet radius | 4 mm |