
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 280 mm |
D - External diameter | 500 mm |
B - Bearing/Inner ring width | 176 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 426 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Associated sleeve reference | H2356H |
Radial clearance class | CN |
Mass | 148 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3810 kN |
C0 - Static load | 5420 kN |
Cu - Fatigue limit load | 193 kN |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 1.91 |
Y1 - Lower axial load coefficient | 1.95 |
Y2 - Upper axial load coefficient | 2.9 |
N lim - Oil lubrication limit speed | 950 tr/min |
N lim - Grease lubrication limit speed | 740 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 300 mm |
db - Min diameter for Sleeve | 299 mm |
Ce - Min length fro Sleeve | 11 mm |
Da max - Max shoulder diameter OR | 480 mm |
ra max - Max shaft & housing fillet radius | 5 mm |