
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 320 mm |
D - External diameter | 580 mm |
B - Bearing/Inner ring width | 208 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 493 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Associated sleeve reference | H3264H |
Radial clearance class | C3 |
Mass | 238 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5230 kN |
C0 - Static load | 7370 kN |
Cu - Fatigue limit load | 259 kN |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 1.87 |
Y1 - Lower axial load coefficient | 1.91 |
Y2 - Upper axial load coefficient | 2.85 |
N lim - Oil lubrication limit speed | 820 tr/min |
N lim - Grease lubrication limit speed | 640 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 340 mm |
db - Min diameter for Sleeve | 343 mm |
Ce - Min length fro Sleeve | 13 mm |
Da max - Max shoulder diameter OR | 560 mm |
ra max - Max shaft & housing fillet radius | 5 mm |