Spherical roller bearing, with central rib on inner ring, 2-part machined cage centred on inner ring, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 360 mm |
D - External diameter | 650 mm |
B - Bearing/Inner ring width | 232 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 551 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Associated sleeve reference | H3272 |
Radial clearance class | CN |
Mass | 329 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5400 kN |
C0 - Static load | 8700 kN |
Cu - Fatigue limit load | 620 kN |
e - Coefficient | 0.36 |
Y0 - Static axial load coefficient | 1.83 |
Y1 - Lower axial load coefficient | 1.87 |
Y2 - Upper axial load coefficient | 2.78 |
N lim - Oil lubrication limit speed | 590 tr/min |
N lim - Grease lubrication limit speed | 450 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 386 mm |
db - Min diameter for Sleeve | 385 mm |
Ce - Min length fro Sleeve | 14 mm |
Da max - Max shoulder diameter OR | 624 mm |
ra max - Max shaft & housing fillet radius | 5 mm |
Industry Calcul Factors
