Spherical roller bearing, with central rib on inner ring, 2-part machined cage centred on inner ring, groove and lubrication holes on outer ring, tapered bore 1:12
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 400 mm |
D - External diameter | 720 mm |
B - Bearing/Inner ring width | 256 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 611,1 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Associated sleeve reference | H3280 |
Radial clearance class | C3 |
Mass | 443 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 6500 kN |
C0 - Static load | 10600 kN |
Cu - Fatigue limit load | 740 kN |
e - Coefficient | 0.37 |
Y0 - Static axial load coefficient | 1.77 |
Y1 - Lower axial load coefficient | 1.81 |
Y2 - Upper axial load coefficient | 2.69 |
N lim - Oil lubrication limit speed | 520 tr/min |
N lim - Grease lubrication limit speed | 400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 426 mm |
db - Min diameter for Sleeve | 427 mm |
Ce - Min length fro Sleeve | 15 mm |
Da max - Max shoulder diameter OR | 694 mm |
ra max - Max shaft & housing fillet radius | 5 mm |