
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 200 mm |
D - External diameter | 280 mm |
B - Bearing/Inner ring width | 60 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 260 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 4 |
b - Groove width | 12 mm |
k - Hole diameter | 6 mm |
Radial clearance class | C3 |
Mass | 12 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 766 kN |
C0 - Static load | 1190 kN |
Cu - Fatigue limit load | 71,8 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.67 |
Y1 - Lower axial load coefficient | 3.76 |
Y2 - Upper axial load coefficient | 5.59 |
N lim - Oil lubrication limit speed | 1900 tr/min |
N lim - Grease lubrication limit speed | 1500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 211 mm |
Da max - Max shoulder diameter OR | 269 mm |
ra max - Max shaft & housing fillet radius | 2,1 mm |