
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 320 mm |
D - External diameter | 440 mm |
B - Bearing/Inner ring width | 90 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 407 mm |
rs - Min fillet radius | 3 mm |
Number of lubrication holes | 8 |
b - Groove width | 14 mm |
k - Hole diameter | 8 mm |
Radial clearance class | CN |
Mass | 42,1 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1670 kN |
C0 - Static load | 2820 kN |
Cu - Fatigue limit load | 154 kN |
e - Coefficient | 0.19 |
Y0 - Static axial load coefficient | 3.54 |
Y1 - Lower axial load coefficient | 3.62 |
Y2 - Upper axial load coefficient | 5.39 |
N lim - Oil lubrication limit speed | 1080 tr/min |
N lim - Grease lubrication limit speed | 840 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 333 mm |
Da max - Max shoulder diameter OR | 427 mm |
ra max - Max shaft & housing fillet radius | 3 mm |
Industry Calcul Factors
