The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 480 mm |
D - External diameter | 650 mm |
B - Bearing/Inner ring width | 128 mm |
d2 - External diameter inner ring | 527 mm |
D1 - Inner diameter outer ring | 599 mm |
rs - Min fillet radius | 5 mm |
b - Groove width | 20 mm |
k - Hole diameter | 12 mm |
Radial clearance class | CN |
Mass | 123 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 2590 kN |
C0 - Static load | 5500 kN |
Cu - Fatigue limit load | 365 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.76 |
Y1 - Lower axial load coefficient | 3.85 |
Y2 - Upper axial load coefficient | 5.73 |
N lim - Oil lubrication limit speed | 590 tr/min |
N lim - Grease lubrication limit speed | 450 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 508 mm |
Da max - Max shoulder diameter OR | 628 mm |
ra max - Max shaft & housing fillet radius | 4 mm |