The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 630 mm |
D - External diameter | 850 mm |
B - Bearing/Inner ring width | 165 mm |
d2 - External diameter inner ring | 690 mm |
D1 - Inner diameter outer ring | 781 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 277 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4100 kN |
C0 - Static load | 9250 kN |
Cu - Fatigue limit load | 545 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.58 |
Y1 - Lower axial load coefficient | 3.66 |
Y2 - Upper axial load coefficient | 5.46 |
N lim - Oil lubrication limit speed | 420 tr/min |
N lim - Grease lubrication limit speed | 320 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 658 mm |
Da max - Max shoulder diameter OR | 822 mm |
ra max - Max shaft & housing fillet radius | 5 mm |