The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 710 mm |
D - External diameter | 950 mm |
B - Bearing/Inner ring width | 180 mm |
d2 - External diameter inner ring | 778 mm |
D1 - Inner diameter outer ring | 876 mm |
rs - Min fillet radius | 6 mm |
Number of lubrication holes | 12 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | C3 |
Mass | 375 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 4950 kN |
C0 - Static load | 11500 kN |
Cu - Fatigue limit load | 665 kN |
e - Coefficient | 0.18 |
Y0 - Static axial load coefficient | 3.76 |
Y1 - Lower axial load coefficient | 3.85 |
Y2 - Upper axial load coefficient | 5.73 |
N lim - Oil lubrication limit speed | 370 tr/min |
N lim - Grease lubrication limit speed | 280 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 738 mm |
Da max - Max shoulder diameter OR | 922 mm |
ra max - Max shaft & housing fillet radius | 5 mm |
Industry Calcul Factors
