
Spherical roller bearing, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:30, non ISO width, contact seals on both sides
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 180 mm |
D - External diameter | 280 mm |
B - Bearing/Inner ring width | 100 mm |
d2 - External diameter inner ring | 202,5 mm |
D1 - Inner diameter outer ring | 249 mm |
rs - Min fillet radius | 2,1 mm |
Number of lubrication holes | 3 ou 4 |
b - Groove width | 11,8 mm |
k - Hole diameter | 5 mm |
Associated sleeve reference | H24036 |
Radial clearance class | CN |
Mass | 21,2 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1270 kN |
C0 - Static load | 1830 kN |
Cu - Fatigue limit load | 173 kN |
e - Coefficient | 0.31 |
Y0 - Static axial load coefficient | 2.16 |
Y1 - Lower axial load coefficient | 2.21 |
Y2 - Upper axial load coefficient | 3.29 |
N ref - Reference thermal speed | 1500 tr/min |
N lim - Mechanical Limit Speed | 2200 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 10,648 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 13,352 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 8,586 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,444 Hz |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 190,2 mm |
Da max - Max shoulder diameter OR | 269,8 mm |
ra max - Max shaft & housing fillet radius | 2 mm |