![](https://eshop-api.ntn-snr.com/medias/logo-200x80-ultage.png?context=bWFzdGVyfGltYWdlc3w5MTAyfGltYWdlL3BuZ3xoNDAvaGEwLzg4OTcxODI4NTkyOTQvbG9nby0yMDB4ODAtdWx0YWdlLnBuZ3wzZWYyZDZiMWNkNzk0OWI5NTQ2ZGZhODBkMDM2N2FiNzdiN2RjYzBlYzc4NGFmNmFmNTdjMTYwNjJhNjljNjI4)
Spherical roller bearing, with central rib on inner ring, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:30
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 120 mm |
D - External diameter | 200 mm |
B - Bearing/Inner ring width | 80 mm |
d2 - External diameter inner ring | 134,388 mm |
D1 - Inner diameter outer ring | 173,2 mm |
rs - Min fillet radius | 2 mm |
Number of lubrication holes | 3 |
b - Groove width | 10,67 mm |
k - Hole diameter | 5 mm |
Associated sleeve reference | AH24124 |
Radial clearance class | CN |
Mass | 9,5 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 729 kN |
C0 - Static load | 944 kN |
Cu - Fatigue limit load | 99,6 kN |
e - Coefficient | 0.37 |
Y0 - Static axial load coefficient | 1.8 |
Y1 - Lower axial load coefficient | 1.84 |
Y2 - Upper axial load coefficient | 2.74 |
Nref - Reference thermal speed | 2000 tr/min |
Nlim - Mechanical Limit Speed | 2600 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,745 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,255 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,437 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,618 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 0 mm |
da min - Min shoulder diameter IR | 131 mm |
Da max - Max shoulder diameter OR | 189 mm |
ra max - Max shaft & housing fillet radius | 2 mm |
![Calcul factors image](https://eshop-api.ntn-snr.com/medias/SRB-EN.jpg?context=bWFzdGVyfHJvb3R8MjMzMzd8aW1hZ2UvanBlZ3xoZjYvaDJiLzg5Mzc2OTEzMTYyNTQvU1JCX0VOLmpwZ3xmNzg4MzBlYWViZWRlNjA1YjJjM2VhZWNhNmExMWMxZjE3YmI1OTk4YzA1Y2RhNjM3ODVmZmFlNDhkZTllMGJi)