• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Spherical roller bearings

24138EAK30W33 - SNR

24138EAK30W33

Spherical roller bearing, with central rib on inner ring, pressed steel cage, groove and lubrication holes on outer ring, tapered bore 1:30

The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter190 mm
D - External diameter320 mm
B - Bearing/Inner ring width128 mm
d2 - External diameter inner ring214,537 mm
D1 - Inner diameter outer ring276,4 mm
rs - Min fillet radius3 mm
Number of lubrication holes3 ou 8
b - Groove width16,642 mm
k - Hole diameter8 mm
Associated sleeve referenceAH24138
Radial clearance classCN
Mass40,05 kg
PRODUCT PERFORMANCE
C - Dynamic load1830 kN
C0 - Static load2580 kN
Cu - Fatigue limit load236 kN
e - Coefficient0.37
Y0 - Static axial load coefficient1.8
Y1 - Lower axial load coefficient1.84
Y2 - Upper axial load coefficient2.74
N ref - Reference thermal speed1100 tr/min
N lim - Mechanical Limit Speed1600 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)9,175 Hz
BPFI - Over rolling frequency on inner (60 rpm)11,825 Hz
BSF - Over rolling frequency on rolling element (60 rpm)7,573 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,787 Hz
FTF - Rotational frequency - cage (60 rpm)0,437 Hz
ABUTMENT
da max - Max shoulder diameter IR0 mm
da min - Min shoulder diameter IR204 mm
Da max - Max shoulder diameter OR306 mm
ra max - Max shaft & housing fillet radius2,5 mm
undefined

Industry Calcul Factors

Calcul factors image