
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 260 mm |
D - External diameter | 440 mm |
B - Bearing/Inner ring width | 180 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 371 mm |
rs - Min fillet radius | 4 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 111 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3290 kN |
C0 - Static load | 4880 kN |
Cu - Fatigue limit load | 147 kN |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 1.65 |
Y1 - Lower axial load coefficient | 1.69 |
Y2 - Upper axial load coefficient | 2.52 |
N lim - Oil lubrication limit speed | 1090 tr/min |
N lim - Grease lubrication limit speed | 850 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 277 mm |
Da max - Max shoulder diameter OR | 423 mm |
ra max - Max shaft & housing fillet radius | 4 mm |