
The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 280 mm |
D - External diameter | 460 mm |
B - Bearing/Inner ring width | 180 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 394 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 27 mm |
k - Hole diameter | 16 mm |
Radial clearance class | CN |
Mass | 118 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 3550 kN |
C0 - Static load | 5450 kN |
Cu - Fatigue limit load | 167 kN |
e - Coefficient | 0.38 |
Y0 - Static axial load coefficient | 1.74 |
Y1 - Lower axial load coefficient | 1.78 |
Y2 - Upper axial load coefficient | 2.65 |
N lim - Oil lubrication limit speed | 1030 tr/min |
N lim - Grease lubrication limit speed | 810 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 300 mm |
Da max - Max shoulder diameter OR | 440 mm |
ra max - Max shaft & housing fillet radius | 5 mm |