The spherical roller bearing withstands significant loads and misalignments. This type of roller bearing is well adapted to harsh operating conditions: impacts or vibrations (crushers, vibrating screens, heavy handling, etc.). With the ULTAGE design, NTN offers as standard, unsurpassed endurance and longevity.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 360 mm |
D - External diameter | 600 mm |
B - Bearing/Inner ring width | 243 mm |
d2 - External diameter inner ring | 0 mm |
D1 - Inner diameter outer ring | 507 mm |
rs - Min fillet radius | 5 mm |
Number of lubrication holes | 8 |
b - Groove width | 33 mm |
k - Hole diameter | 20 mm |
Radial clearance class | C3 |
Mass | 281 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 5100 kN |
C0 - Static load | 9150 kN |
Cu - Fatigue limit load | 470 kN |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 1.63 |
Y1 - Lower axial load coefficient | 1.67 |
Y2 - Upper axial load coefficient | 2.48 |
N lim - Oil lubrication limit speed | 630 tr/min |
N lim - Grease lubrication limit speed | 490 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da min - Min shoulder diameter IR | 382 mm |
Da max - Max shoulder diameter OR | 578 mm |
ra max - Max shaft & housing fillet radius | 4 mm |
Industry Calcul Factors
