
Documentation
Product information
| PRODUCT DEFINITION | | Brand | SNR |
| d - Internal diameter of shaft washer | 100 mm |
| D - Housing washer outer diameter | 170 mm |
| D1 - Inner diameter housing washer | 128 mm |
| d1 - External diameter shaft washer | 149,9 mm |
| T - Thrust bearing height | 42 mm |
| C - Housing washer width | 20,5 mm |
| B - Shaft washer width | 26,2 mm |
| B2 - Distance large face of shaft washer / metal cage | 37,3 mm |
| a - Charge load application point | 58 mm |
| Cage material | Tôle |
| Mass | 3,65 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 443 kN |
| C0a - Static axial load rating | 1390 kN |
| Cua - Limit axial load rating | 155 kN |
| N lim - Oil lubrication limit speed | 2100 tr/min |
| N ref - Reference thermal speed | 1800 tr/min |
| N lim - Mechanical Limit Speed | 3600 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| BEARING FREQUENCIES | | BPFO - Over rolling frequency on outer ring (60 rpm) | 9,109 Hz |
| BPFI - Over rolling frequency on inner (60 rpm) | 10,891 Hz |
| BSF - Over rolling frequency on rolling element (60 rpm) | 6,983 Hz |
| BRF - Rotational frequency – rolling element (60 rpm) | 3,492 Hz |
| FTF - Rotational frequency - cage (60 rpm) | 0,455 Hz |
| ABUTMENT | | ras max - Max shaft & housing fillet radius | 1,5 mm |
| rs - Min fillet radius | 1,5 mm |
| Da max - Max shoulder diameter OR | 147 mm |
| da min - Min shoulder diameter IR | 130 mm |
| db1 - Maximum diameter of the shaft washer shoulder | 107 mm |
| db2 - Max spacer diameter | 107 mm |
