Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter of shaft washer | 130 mm |
D - Housing washer outer diameter | 225 mm |
D1 - Inner diameter housing washer | 165,7 mm |
d1 - External diameter shaft washer | 199,7 mm |
T - Thrust bearing height | 58 mm |
C - Housing washer width | 30,1 mm |
B - Shaft washer width | 36,7 mm |
B2 - Distance large face of shaft washer / metal cage | 49,6 mm |
a - Charge load application point | 76 mm |
Cage material | Tôle |
Mass | 9,08 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 783 kN |
C0a - Static axial load rating | 2680 kN |
Cua - Limit axial load rating | 274 kN |
Nlim - Oil lubrication limit speed | 1600 tr/min |
Nref - Reference thermal speed | 1500 tr/min |
Nlim - Mechanical Limit Speed | 2700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 9,596 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,404 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,457 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,338 Hz |
ABUTMENT | ras max - Max shaft & housing fillet radius | 2 mm |
rs - Min fillet radius | 2,1 mm |
Da max - Max shoulder diameter OR | 194 mm |
da min - Min shoulder diameter IR | 175 mm |
db1 - Maximum diameter of the shaft washer shoulder | 138 mm |
db2 - Max spacer diameter | 143 mm |