Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter of shaft washer | 150 mm |
D - Housing washer outer diameter | 250 mm |
D1 - Inner diameter housing washer | 189,6 mm |
d1 - External diameter shaft washer | 222,5 mm |
T - Thrust bearing height | 60 mm |
C - Housing washer width | 28 mm |
B - Shaft washer width | 38 mm |
B2 - Distance large face of shaft washer / metal cage | 53,8 mm |
a - Charge load application point | 87 mm |
Cage material | Tôle |
Mass | 10,9 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 878 kN |
C0a - Static axial load rating | 2950 kN |
Cua - Limit axial load rating | 292 kN |
Nlim - Oil lubrication limit speed | 1400 tr/min |
Nref - Reference thermal speed | 1300 tr/min |
Nlim - Mechanical Limit Speed | 2400 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 9,591 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,409 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,457 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 7,285 Hz |
ABUTMENT | ras max - Max shaft & housing fillet radius | 2 mm |
rs - Min fillet radius | 2,1 mm |
Da max - Max shoulder diameter OR | 219 mm |
da min - Min shoulder diameter IR | 195 mm |
db1 - Maximum diameter of the shaft washer shoulder | 158 mm |
db2 - Max spacer diameter | 163 mm |