Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Thrust spherical roller bearings

29352E - SNR

29352E

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
d - Internal diameter of shaft washer260 mm
D - Housing washer outer diameter420 mm
D1 - Inner diameter housing washer320,4 mm
d1 - External diameter shaft washer380,3 mm
T - Thrust bearing height95 mm
C - Housing washer width46 mm
B - Shaft washer width61 mm
B2 - Distance large face of shaft washer / metal cage84 mm
a - Charge load application point148 mm
Cage materialTôle
Mass46,9 kg
undefined
PRODUCT PERFORMANCE
Ca - Dynamic axial load rating2230 kN
C0a - Static axial load rating8300 kN
Cua - Limit axial load rating705 kN
N lim - Oil lubrication limit speed850 tr/min
N ref - Reference thermal speed800 tr/min
N lim - Mechanical Limit Speed1400 tr/min
Tmin - Min operating temperature-40 °C
Tmax - Max operating temperature200 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)10,088 Hz
BPFI - Over rolling frequency on inner (60 rpm)11,912 Hz
BSF - Over rolling frequency on rolling element (60 rpm)7,595 Hz
BRF - Rotational frequency – rolling element (60 rpm)3,798 Hz
FTF - Rotational frequency - cage (60 rpm)0,459 Hz
ABUTMENT
ras max - Max shaft & housing fillet radius4 mm
rs - Min fillet radius5 mm
Da max - Max shoulder diameter OR370 mm
da min - Min shoulder diameter IR335 mm
db1 - Maximum diameter of the shaft washer shoulder272 mm
db2 - Max spacer diameter283,2 mm
undefined