Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter of shaft washer | 280 mm |
D - Housing washer outer diameter | 440 mm |
D1 - Inner diameter housing washer | 342,1 mm |
d1 - External diameter shaft washer | 401,7 mm |
T - Thrust bearing height | 95 mm |
C - Housing washer width | 45,5 mm |
B - Shaft washer width | 62 mm |
B2 - Distance large face of shaft washer / metal cage | 84 mm |
a - Charge load application point | 158 mm |
Cage material | Tôle |
Mass | 49,5 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 2210 kN |
C0a - Static axial load rating | 8490 kN |
Cua - Limit axial load rating | 706 kN |
Nlim - Oil lubrication limit speed | 800 tr/min |
Nref - Reference thermal speed | 750 tr/min |
Nlim - Mechanical Limit Speed | 1300 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 10,616 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 12,384 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,462 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 8,277 Hz |
ABUTMENT | ras max - Max shaft & housing fillet radius | 4 mm |
rs - Min fillet radius | 5 mm |
Da max - Max shoulder diameter OR | 390 mm |
da min - Min shoulder diameter IR | 355 mm |
db1 - Maximum diameter of the shaft washer shoulder | 293 mm |
db2 - Max spacer diameter | 302 mm |