
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| d - Internal diameter of shaft washer | 500 mm |
| D - Housing washer outer diameter | 750 mm |
| D1 - Inner diameter housing washer | 611 mm |
| d1 - External diameter shaft washer | 725 mm |
| T - Thrust bearing height | 150 mm |
| C - Housing washer width | 74 mm |
| B - Shaft washer width | 144 mm |
| a - Charge load application point | 280 mm |
| Cage material | Laiton |
| Mass | 235 kg |

| PRODUCT PERFORMANCE | | Ca - Dynamic axial load rating | 4750 kN |
| C0a - Static axial load rating | 19300 kN |
| Cua - Limit axial load rating | 1140 kN |
| N lim - Oil lubrication limit speed | 440 tr/min |
| Tmin - Min operating temperature | -40 °C |
| Tmax - Max operating temperature | 200 °C |
| ABUTMENT | | ras max - Max shaft & housing fillet radius | 5 mm |
| rs - Min fillet radius | 6 mm |
| Da max - Max shoulder diameter OR | 670 mm |
| da min - Min shoulder diameter IR | 615 mm |
