Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | SNR |
d - Internal diameter of shaft washer | 110 mm |
D - Housing washer outer diameter | 230 mm |
D1 - Inner diameter housing washer | 159 mm |
d1 - External diameter shaft washer | 211,5 mm |
T - Thrust bearing height | 73 mm |
C - Housing washer width | 35 mm |
B - Shaft washer width | 47 mm |
B2 - Distance large face of shaft washer / metal cage | 64 mm |
a - Charge load application point | 69 mm |
Cage material | Tôle |
Mass | 13,5 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 1020 kN |
C0a - Static axial load rating | 3080 kN |
Cua - Limit axial load rating | 320 kN |
Nlim - Oil lubrication limit speed | 1400 tr/min |
Nref - Reference thermal speed | 1700 tr/min |
Nlim - Mechanical Limit Speed | 2800 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
BEARING FREQUENCIES | BPFO - Characteristic outer ring frequency (60 rpm) | 7,108 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 8,892 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,444 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 5,427 Hz |
ABUTMENT | ras max - Max shaft & housing fillet radius | 2,5 mm |
rs - Min fillet radius | 3 mm |
Da max - Max shoulder diameter OR | 193 mm |
da min - Min shoulder diameter IR | 165 mm |
db1 - Maximum diameter of the shaft washer shoulder | 120,5 mm |
db2 - Max spacer diameter | 129 mm |