Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter of shaft washer | 440 mm |
D - Housing washer outer diameter | 780 mm |
D1 - Inner diameter housing washer | 588 mm |
d1 - External diameter shaft washer | 745 mm |
T - Thrust bearing height | 206 mm |
C - Housing washer width | 100 mm |
Mass | 428 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 7100 kN |
C0a - Static axial load rating | 26200 kN |
Cua - Limit axial load rating | 1340 kN |
N lim - Oil lubrication limit speed | 390 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 200 °C |
ABUTMENT | |
---|---|
ras max - Max shaft & housing fillet radius | 8 mm |
rs - Min fillet radius | 9,5 mm |
Da max - Max shoulder diameter OR | 670 mm |
da min - Min shoulder diameter IR | 595 mm |