Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 52 mm |
Internal diameter n°1 | 17 mm |
Width 1 | 21 mm |
Weight | 0,205 kg |
Bearing type | BALL BEARING |
Documentation TechScanR
Please choose the correct Shipment option when confirming order – Economy Express is for France orders only.
Please note that shipments may be delayed due to transport difficulties. We apologise for any inconvenience this may cause.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 52 mm |
Internal diameter n°1 | 17 mm |
Width 1 | 21 mm |
Weight | 0,205 kg |
Bearing type | BALL BEARING |