This kit contains the following reference(s)
- 2TS2-6003LLHAC4/L283
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,039 kg |
| Internal diameter n°1 | 17 mm |
| Width 1 | 10 mm |
| Bearing type | BALL BEARING |
| External diameter 1 | 35 mm |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Weight | 0,039 kg |
| Internal diameter n°1 | 17 mm |
| Width 1 | 10 mm |
| Bearing type | BALL BEARING |
| External diameter 1 | 35 mm |