The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Documentation
Product information
PRODUCT DEFINITION
Brand
SNR
d - Internal diameter
35 mm
D - External diameter
72 mm
B - Bearing/Inner ring width
17 mm
C - Outer ring width
15 mm
T - Total width
18,25 mm
d1 - External diameter inner ring
52,3 mm
a - Charge load application point
15,4 mm
rs - Min fillet radius
1,5 mm
r1s - Min fillet radius
1,5 mm
Mass
0,331 kg
ISO 355 reference
T3DB035
PRODUCT PERFORMANCE
C - Dynamic load
58,5 kN
A2 - Rating life coefficient
1
C0 - Static load
62,3 kN
Cu - Fatigue limit load
7,6 kN
e - Coefficient
0.37
Y0 - Static axial load coefficient
0.88
Y2 - Upper axial load coefficient
1.6
N ref - Reference thermal speed
6300 tr/min
N lim - Mechanical Limit Speed
11000 tr/min
Tmin - Min operating temperature
-40 °C
Tmax - Max operating temperature
120 °C
BEARING FREQUENCIES
BPFO - Over rolling frequency on outer ring (60 rpm)
7,121 Hz
BPFI - Over rolling frequency on inner (60 rpm)
9,879 Hz
BSF - Over rolling frequency on rolling element (60 rpm)
5,822 Hz
BRF - Rotational frequency – rolling element (60 rpm)