Tapered roller bearing, pressed steel cage
A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- 30207.A.UA
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,338 kg |
| Width 1 (Gearbox) | 18 mm |
| Internal diameter n°1 (Gearbox) | 35 mm |
| External diameter 1 (Gearbox) | 72 mm |