Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 75 mm |
D - External diameter | 130 mm |
B - Bearing/Inner ring width | 25 mm |
C - Outer ring width | 22 mm |
T - Total width | 27,25 mm |
d1 - External diameter inner ring | 99,9 mm |
a - Charge load application point | 27,5 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1,5 mm |
Mass | 1,362 kg |
ISO 355 reference | T4DB075 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 145 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 185 kN |
Cu - Fatigue limit load | 22,4 kN |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 0.76 |
Y2 - Upper axial load coefficient | 1.38 |
Nref - Reference thermal speed | 3500 tr/min |
Nlim - Mechanical Limit Speed | 5500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Characteristic outer ring frequency (60 rpm) | 8,632 Hz |
BPFI - Characteristic inner ring frequency (60 rpm) | 11,368 Hz |
FTF - Characteristic cage frequency (60 rpm) | 0,432 Hz |
BSF - Characteristic rolling element frequency (60 rpm) | 6,892 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 85 mm |
db min - Min IR shoulder diameter | 85 mm |
Da min - Min shoulder diameter OR | 115 mm |
Da max - Max shoulder diameter OR | 121,5 mm |
Db min - Min OR shoulder diameter | 124 mm |
Ca - Min clearance | 4 mm |
Cb - Min clearance | 5 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 1,5 mm |