
Tapered roller bearing, pressed steel cage
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 120 mm |
| Internal diameter n°1 | 55 mm |
| Width 1 | 31 mm |
| External diameter 1 | 120 mm |
| Weight | 1,67 kg |
Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

Tapered roller bearing, pressed steel cage
| CHARACTERISTICS | |
|---|---|
| External diameter 1 (wheel) | 120 mm |
| Internal diameter n°1 | 55 mm |
| Width 1 | 31 mm |
| External diameter 1 | 120 mm |
| Weight | 1,67 kg |