
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 105 mm |
D - External diameter | 225 mm |
B - Bearing/Inner ring width | 49 mm |
C - Outer ring width | 41 mm |
T - Total width | 53,5 mm |
a - Charge load application point | 43,5 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 2,5 mm |
Mass | 9,37 kg |
ISO 355 reference | T2GB105 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 485 kN |
C0 - Static load | 535 kN |
Cu - Fatigue limit load | 56 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.35 |
Y0 - Static axial load coefficient | 0.96 |
Y2 - Upper axial load coefficient | 1.74 |
N lim - Oil lubrication limit speed | 2300 tr/min |
N lim - Grease lubrication limit speed | 1700 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 123 mm |
db min - Min IR shoulder diameter | 132 mm |
Da max - Max shoulder diameter OR | 211 mm |
Db min - Min OR shoulder diameter | 209 mm |
ra max - Max fillet radius | 3 mm |
r1a - Max fillet radius | 2,5 mm |