
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 90 mm |
D - External diameter | 140 mm |
B - Bearing/Inner ring width | 32 mm |
C - Outer ring width | 24 mm |
T - Total width | 32 mm |
d1 - External diameter inner ring | 114,5 mm |
a - Charge load application point | 30 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1,5 mm |
Mass | 1,72 kg |
ISO 355 reference | T3CC090 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 179 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 271 kN |
Cu - Fatigue limit load | 31,7 kN |
e - Coefficient | 0.42 |
Y0 - Static axial load coefficient | 0.78 |
Y2 - Upper axial load coefficient | 1.42 |
N ref - Reference thermal speed | 3100 tr/min |
N lim - Mechanical Limit Speed | 4900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 12,118 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 14,882 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 9,302 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,651 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,449 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 100 mm |
db min - Min IR shoulder diameter | 100 mm |
Da min - Min shoulder diameter OR | 125 mm |
Da max - Max shoulder diameter OR | 131,5 mm |
Db min - Min OR shoulder diameter | 134 mm |
Ca - Min clearance | 6 mm |
Cb - Min clearance | 8 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 1,5 mm |