
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 110 mm |
D - External diameter | 170 mm |
B - Bearing/Inner ring width | 38 mm |
C - Outer ring width | 29 mm |
T - Total width | 38 mm |
d1 - External diameter inner ring | 139,9 mm |
a - Charge load application point | 36,6 mm |
rs - Min fillet radius | 2,5 mm |
r1s - Min fillet radius | 2 mm |
Mass | 2,972 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 252 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 394 kN |
Cu - Fatigue limit load | 43,4 kN |
e - Coefficient | 0.43 |
Y0 - Static axial load coefficient | 0.77 |
Y2 - Upper axial load coefficient | 1.39 |
N ref - Reference thermal speed | 2600 tr/min |
N lim - Mechanical Limit Speed | 3900 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 12,593 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 15,407 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 9,465 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 4,733 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,45 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 122 mm |
db min - Min IR shoulder diameter | 120 mm |
Da min - Min shoulder diameter OR | 152 mm |
Da max - Max shoulder diameter OR | 160 mm |
Db min - Min OR shoulder diameter | 163 mm |
Ca - Min clearance | 7 mm |
Cb - Min clearance | 9 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 2 mm |
Industry Calcul Factors
