

The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 190 mm |
D - External diameter | 290 mm |
B - Bearing/Inner ring width | 64 mm |
C - Outer ring width | 48 mm |
T - Total width | 64 mm |
a - Charge load application point | 62,5 mm |
rs - Min fillet radius | 3 mm |
r1s - Min fillet radius | 2,5 mm |
Mass | 15 kg |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 840 kN |
C0 - Static load | 1210 kN |
Cu - Fatigue limit load | 113 kN |
e - Coefficient | 0.44 |
Y0 - Static axial load coefficient | 0.75 |
Y2 - Upper axial load coefficient | 1.36 |
N lim - Oil lubrication limit speed | 1600 tr/min |
N lim - Grease lubrication limit speed | 1100 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
Da min - Min shoulder diameter OR | 252 mm |
Da max - Max shoulder diameter OR | 278 mm |
Db min - Min OR shoulder diameter | 281 mm |
Ca - Min clearance | 10 mm |
Cb - Min clearance | 16 mm |
ra max - Max fillet radius | 2,5 mm |
r1a - Max fillet radius | 2 mm |