Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
d - Internal diameter | 320 mm |
D - External diameter | 480 mm |
B - Bearing/Inner ring width | 100 mm |
C - Outer ring width | 74 mm |
T - Total width | 100 mm |
d1 - External diameter inner ring | 402,5 mm |
a - Charge load application point | 104 mm |
rs - Min fillet radius | 5 mm |
r1s - Min fillet radius | 4 mm |
Mass | 60,2 kg |
ISO 355 reference | T4GD320 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 1520 kN |
C0 - Static load | 2940 kN |
Cu - Fatigue limit load | 236 kN |
A2 - Rating life coefficient | 1 |
e - Coefficient | 0.46 |
Y0 - Static axial load coefficient | 0.72 |
Y2 - Upper axial load coefficient | 1.31 |
Nlim - Oil lubrication limit speed | 840 tr/min |
Nlim - Grease lubrication limit speed | 630 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 344,5 mm |
db min - Min IR shoulder diameter | 342 mm |
Da min - Min shoulder diameter OR | 418,5 mm |
Da max - Max shoulder diameter OR | 462 mm |
Db min - Min OR shoulder diameter | 463 mm |
Ca - Min clearance | 15 mm |
Cb - Min clearance | 26 mm |
ra max - Max fillet radius | 4 mm |
r1a - Max fillet radius | 3 mm |