
Tapered roller bearing, pressed steel cage
The single row tapered roller bearing is available in metric dimensions (ISO 355 and JIS B 1512 standards) and in inches (ABMA standard, metric series including J). The single row in tapered roller bearing range, is the most widely used and is generally mounted in opposition.
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
d - Internal diameter | 60 mm |
D - External diameter | 110 mm |
B - Bearing/Inner ring width | 28 mm |
C - Outer ring width | 24 mm |
T - Total width | 29,75 mm |
d1 - External diameter inner ring | 82,7 mm |
a - Charge load application point | 25,1 mm |
rs - Min fillet radius | 2 mm |
r1s - Min fillet radius | 1,5 mm |
Mass | 1,17 kg |
ISO 355 reference | T3EC060 |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load | 145 kN |
A2 - Rating life coefficient | 1 |
C0 - Static load | 180 kN |
Cu - Fatigue limit load | 21,9 kN |
e - Coefficient | 0.4 |
Y0 - Static axial load coefficient | 0.81 |
Y2 - Upper axial load coefficient | 1.48 |
N ref - Reference thermal speed | 3700 tr/min |
N lim - Mechanical Limit Speed | 6500 tr/min |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
BEARING FREQUENCIES | |
---|---|
BPFO - Over rolling frequency on outer ring (60 rpm) | 8,091 Hz |
BPFI - Over rolling frequency on inner (60 rpm) | 10,909 Hz |
BSF - Over rolling frequency on rolling element (60 rpm) | 6,365 Hz |
BRF - Rotational frequency – rolling element (60 rpm) | 3,183 Hz |
FTF - Rotational frequency - cage (60 rpm) | 0,426 Hz |
ABUTMENT | |
---|---|
da max - Max shoulder diameter IR | 69 mm |
db min - Min IR shoulder diameter | 70 mm |
Da min - Min shoulder diameter OR | 95 mm |
Da max - Max shoulder diameter OR | 101,5 mm |
Db min - Min OR shoulder diameter | 104 mm |
Ca - Min clearance | 4 mm |
Cb - Min clearance | 5,5 mm |
ra max - Max fillet radius | 2 mm |
r1a - Max fillet radius | 1,5 mm |